??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LFX-3365-10X - Photoelectric sensor
Bill of material
LFS-3365-103
Part number
620-000-936
Part reference
LFS-3365-103
Product range
Fiber optic sensors and fibers
Operating principle
Fiber amplifier
Range max.
100 mm
Operating range
100 mm
Light source
LED, blue 465 nm
Housing size
31 x 60 mm
Housing material
PBTP (Crastin)
Enclosure rating
IP 64
Polarity
PNP
Output
Light-on/Dark-on + Teach input
Interface
Standard output
Connection
M8 4-pin
Supply voltage
10...30 VDC V
Polarity + Output
PNP, Light-on/Dark-on + Teach input
Sensitivity adjustment
Teach-in
Switching frequency max.
1500 Hz
Temperature range
-25...+55 °C
Weight
35.0 g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Operating manual
Info
Info
Product details
Previews
3D
2D
Download CAD models