??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CONTRINEX
Description
LFX-3360-10X - Photoelectric sensor
Bill of material
LFK-3360-103
Part number
Part reference
Product range
Fiber optic sensors and fibers
Operating principle
Fiber amplifier
Range max.
100 mm
Operating range
100 mm
Light source
LED, blue 465 nm
Housing size
31 x 60 mm
Housing material
PBTP (Crastin)
Enclosure rating
IP 64
Polarity
Output
Light-on/Dark-on + Excess gain
Interface
Standard output
Connection
Supply voltage
10...30 VDC V
Polarity + Output
Sensitivity adjustment
12-turn potentiometer
Switching frequency max.
1500 Hz
Temperature range
-25...+55 °C
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models