??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfwlt60_3000
Bill of material
LFWLT60-3000
Part Number
LFWLT60-3000
Description
Industrial Open Frame AC-DC Power Supply, Power 60W, Output 5.2/12.5/-12.5VDC, 8/3/0.5A, Input 90-264VAC, Molex Header, RoHS Compliant
Power
60 W
Voltage Input
90-264 VAC
Output Voltage
5.2/12.5/-12.5 VDC
Output Current
8/3/0.5 A
Number of Outputs
3
Iout 1
8 A
Vout 1
5.2 VDC
Operating Temperature
-20 to 70 °C
Dimensions LxWxH
4 x 2 x 1.2 Inch
Cooling Type
Convection
Mounting Type
Chassis Mount
Connector
Molex Header
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
Download CAD models