??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfwlt60_1004
Bill of material
LFWLT60-1004
Part Number
LFWLT60-1004
Description
Industrial Open Frame AC-DC Power Supply, Power 60W, Output 48VDC, 1.35A, Input 90-264VAC, Molex Header, RoHS Compliant
Power
60 W
Voltage Input
90-264 VAC
Output Voltage
48 VDC
Output Current
1.35 A
Number of Outputs
1
Iout 1
1.35 A
Vout 1
48 VDC
Operating Temperature
-20 to 70 °C
Dimensions LxWxH
4 x 2 x 1.2 Pollici
Cooling Type
Convection
Mounting Type
Chassis Mount
Connector
Molex Header
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Anteprime
3D
2D
Download modelli CAD