??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfwlt450_1005_i
Bill of material
LFWLT450-1005-I
Part Number
LFWLT450-1005-I
Description
Industrial Open Frame AC-DC Power Supply, Power 450W, Output 48VDC, 9.37A, Input 90-264VAC, Screw Terminal, U-Chassis, Current sharing option
Power
450 W
Voltage Input
90-264 VAC
Output Voltage
48 VDC
Output Current
9.37 A
Number of Outputs
1
Iout 1
9.37 A
Vout 1
48 VDC
Operating Temperature
0 to 70 °C
Dimensions LxWxH
6.5 x 4 x 1.61 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
U-Chassis
Isolation
Isolated
Auxiliary functions and options
Current sharing option
Previews
3D
2D
Download CAD models