??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfwlt450_1003_i_s
Bill of material
LFWLT450-1003-I-S
Part Number
LFWLT450-1003-I-S
Description
Industrial Open Frame AC-DC Power Supply, Power 450W, Output 24VDC, 18.75A, Input 90-264VAC, Screw Terminal, U-Chassis with Plain Cover, Current sharing option with Side Fan
Power
450 W
Voltage Input
90-264 VAC
Output Voltage
24 VDC
Output Current
18.75 A
Number of Outputs
1
Iout 1
18.75 A
Vout 1
24 VDC
Operating Temperature
0 to 70 °C
Dimensions LxWxH
7.87 x 4 x 1.66 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
U-Chassis with Plain Cover
Isolation
Isolated
Auxiliary functions and options
Current sharing option with Side Fan
Previews
3D
2D
Download CAD models