??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfwlt450_1000_i
Bill of material
LFWLT450-1000-I
Part Number
LFWLT450-1000-I
Description
Industrial Open Frame AC-DC Power Supply, Power 450W, Output 5VDC, 55A, Input 90-264VAC, Screw Terminal, U-Chassis, Current sharing option
Power
450 W
Voltage Input
90-264 VAC
Output Voltage
5 VDC
Output Current
55 A
Number of Outputs
1
Iout 1
55 A
Vout 1
5 VDC
Operating Temperature
0 to 70 °C
Dimensions LxWxH
6.5 x 4 x 1.61 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
U-Chassis
Isolation
Isolated
Auxiliary functions and options
Current sharing option
Previews
3D
2D
Download CAD models