??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfwlt40_1000
Bill of material
LFWLT40-1000
Part Number
LFWLT40-1000
Description
Industrial Open Frame AC-DC Power Supply, Power 40W, Output 5.1VDC, 8A, Input 90-264VAC, Molex Header, RoHS Compliant
Power
40 W
Voltage Input
90-264 VAC
Output Voltage
5.1 VDC
Output Current
8 A
Number of Outputs
1
Iout 1
8 A
Vout 1
5.1 VDC
Operating Temperature
-20 to 50 °C
Dimensions LxWxH
4 x 2 x 1.3 Inch
Cooling Type
Convection
Mounting Type
Chassis Mount
Connector
Molex Header
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
Download CAD models