??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfwlt200_1305
Bill of material
LFWLT200-1305
Part Number
LFWLT200-1305
Description
Industrial Open Frame AC-DC Power Supply, Power 200W, Output 30VDC, 6.67A, Input 90-264VAC, JST Connector, RoHS Compliant
Power
200 W
Voltage Input
90-264 VAC
Output Voltage
30 VDC
Output Current
6.67 A
Number of Outputs
1
Iout 1
6.67 A
Vout 1
30 VDC
Operating Temperature
-20 to 70 °C
Dimensions LxWxH
5 x 3 x 1.5 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
JST
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Voransichten
3D
2D
CAD-Modelle herunterladen