??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfwlp75_1303
Bill of material
LFWLP75-1303
Part Number
LFWLP75-1303
Description
Industrial Open Frame AC-DC Power Supply, Power 75W, Output 24VDC, 3.12A, Input 85-264VAC, Molex Header
Power
75 W
Voltage Input
85-264 VAC
Output Voltage
24 VDC
Output Current
3.12 A
Number of Outputs
1
Iout 1
3.12 A
Vout 1
24 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
3 x 2 x 1 Inch
Cooling Type
Convection
Mounting Type
Chassis Mount
Connector
Molex Header
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
CAD modeli indir