??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfwlp75_1002
Bill of material
LFWLP75-1002
Part Number
LFWLP75-1002
Description
Industrial Open Frame AC-DC Power Supply, Power 75W, Output 15VDC, 5A, Input 85-264VAC, Screw Terminal
Power
75 W
Voltage Input
85-264 VAC
Output Voltage
15 VDC
Output Current
5 A
Number of Outputs
1
Iout 1
5 A
Vout 1
15 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
3 x 2 x 1 Inch
Cooling Type
Convection
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
Download CAD models