??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfwlp225_1006
Bill of material
LFWLP225-1006
Part Number
LFWLP225-1006
Description
Industrial Open Frame AC-DC Power Supply, Power 225W, Output 58VDC, 3.88A, Input 85-264VAC, Screw Terminal
Power
225 W
Voltage Input
85-264 VAC
Output Voltage
58 VDC
Output Current
3.88 A
Number of Outputs
1
Iout 1
3.88 A
Vout 1
58 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
4 x 2 x 1 인치
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
미리보기
3D
2D
CAD모델 다운로드