??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LFWLP120-1001
Bill of material
LFWLP120-1001
Part Number
LFWLP120-1001
Description
Industrial Open Frame AC-DC Power Supply, Power 120W, Output 12VDC, 10A, Input 85-264VAC, Screw Terminal
Power
120 W
Voltage Input
85-264 VAC
Output Voltage
12 VDC
Output Current
10 A
Number of Outputs
1
Iout 1
10 A
Vout 1
12 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
3 x 2 x 1.18 Дюйм
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Предварительные просмотры
3D
2D
Загрузка CAD-моделей