??
Catalog navigation
Выбор CAD модели
Доступные продукты: 9
HELP_VARIABLE
Company
Misumi
Description
LFSP40B, BLFSP40B - Keyless Sprockets - 40B Series
Bill of material
LFSP40B15-12-A
Part No.
Material of Sprocket
S45C(1045 Steel)(1.1191_C45E (Ck45))
Surface Treatment
Operating Temperature of Bushing
-20~80 °C
Material of Bushing
S45C(1045 Steel)(1.1191_C45E (Ck45))
Hardening of Tooth Tip
Induction Hardening
Number of Teeth
Shaft Hole Diameter D
mm
Shape
Dp
mm
Do
mm
H
mm
L
mm
t
7.2 mm
Number of Bolts
Size of Bolts
Tapped Hole for Removal
M4X2
Maximal Allowable Torque
Nm{kgfm}
Allowable Thrust Load
5.34 {545} kN {kgf}
Bolt Tightening Torque
4.0 {0.41} Nm {kgfm}
D1
mm
D2
mm
D3
mm
d1 Hole Machining
4.5 mm
L1
mm
L2
mm
l
mm
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей