??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LFP-2202-020 - Accessories
Bill of material
LFP-2202-020
Part number
621-000-233
Part reference
LFP-2202-020
Product type
Fiber-optic
Sensor type
Photoelectric
Enclosure rating
IP 67
Operating range
500 mm
Fiber material
Plastic
Sleeve material
PE
Fiber type
Through-beam
Suitable for amplifier Series
3030/3060
Head size
M4 mm
Fiber length
2 m
Weight
49.0 g
Custom tariff number
9001109
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
プレビュー
3D
2D
ダウンロード(CADデータ)