??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LFP-2102-020 - Accessories
Bill of material
LFP-2102-020
Part number
621-000-234
Part reference
LFP-2102-020
Product type
Fiber-optic
Sensor type
Photoelectric
Enclosure rating
IP 67
Operating range
300 mm
Fiber material
Plastic
Sleeve material
PE
Fiber type
Through-beam
Suitable for amplifier Series
3030/3060
Head size
M4 mm
Fiber length
2 m
Weight
48.1 g
Custom tariff number
9001109
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models