??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
LFP-2002-020 - Accessories
Bill of material
LFP-2002-020
Part number
Part reference
Product type
Fiber-optic
Sensor type
Photoelectric
Enclosure rating
IP 67
Operating range
mm
Fiber material
Plastic
Sleeve material
PE
Fiber type
Through-beam
Suitable for amplifier Series
3030/3060
Head size
M4 mm
Fiber length
2 m
Weight
g
Custom tariff number
9001109
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models