??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LFP-2001-020 - Accessories
Bill of material
LFP-2001-020
Part number
621-000-206
Part reference
LFP-2001-020
Product type
Fiber-optic
Sensor type
Photoelectric
Enclosure rating
IP 67
Operating range
120 mm
Fiber material
Plastic
Sleeve material
PE
Fiber type
Through-beam
Suitable for amplifier Series
3030/3060
Head size
M3 mm
Fiber length
2 m
Weight
45.4 g
Custom tariff number
9001109
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Предварительные просмотры
3D
2D
Загрузка CAD-моделей