??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LFP-1102-020 - Accessories
Bill of material
LFP-1102-020
Part number
621-000-231
Part reference
LFP-1102-020
Product type
Fiber-optic
Sensor type
Photoelectric
Enclosure rating
IP 67
Operating range
90 mm
Fiber material
Plastic
Sleeve material
PE
Fiber type
Diffuse
Suitable for amplifier Series
3030/3060
Head size
M6 mm
Fiber length
2 m
Weight
48.3 g
Custom tariff number
9001109
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models