??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LFP-1011-020 - Accessories
Bill of material
LFP-1011-020
Part number
621-000-258
Part reference
LFP-1011-020
Product type
Fiber-optic
Sensor type
Photoelectric
Enclosure rating
IP 68
Operating range
90 mm
Fiber material
Plastic
Sleeve material
PE
Fiber type
Multi-beam detection
Suitable for amplifier Series
3030/3060
Head size
18 x 32 mm
Fiber length
2 m
Weight
45.9 g
Custom tariff number
9001109
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
预览
3D
2D
下载CAD模型