??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LFP-0003-000 - Accessories
Bill of material
LFP-0003-000
Part number
621-000-213
Part reference
LFP-0003-000
Product type
Fiber-optic
Sensor type
Photoelectric
Enclosure rating
IP 67
Fiber type
Adaptator
Head size
Ø 3.5 mm
Weight
6.4 g
Custom tariff number
9001109
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
プレビュー
3D
2D
ダウンロード(CADデータ)