??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LFP-0001-000 - Accessories
Bill of material
LFP-0001-000
Part number
621-000-210
Part reference
LFP-0001-000
Product type
Fiber-optic
Sensor type
Photoelectric
Enclosure rating
IP 67
Fiber type
Axial front lens
Head size
Ø 4.5 mm
Weight
5.1 g
Custom tariff number
9001109
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Baixar modelos em CAD