??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt450_1005_i_t
Bill of material
LFMWLT450-1005-I-T
Part Number
LFMWLT450-1005-I-T
Description
Medical Open Frame AC-DC Power Supply, Power 450W, Output 30VDC, 15A, Input 90-264VAC, Screw Terminal, U-Chassis with Plain Cover, Current sharing option with Top Fan
Power
450 W
Voltage Input
90-264 VAC
Output Voltage
30 VDC
Output Current
15 A
Number of Outputs
1
Iout 1
15 A
Vout 1
30 VDC
Operating Temperature
0 to 70 °C
Dimensions LxWxH
6.5 x 4 x 2.61 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
U-Chassis with Plain Cover
Isolation
Isolated
Auxiliary functions and options
Current sharing option with Top Fan
Previews
3D
2D
Download CAD models