??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt200_1001
Bill of material
LFMWLT200-1001
Part Number
LFMWLT200-1001
Description
Medical Open Frame AC-DC Power Supply, Power 200W, Output 12VDC, 16.67A, Input 90-264VAC, Screw Terminal, RoHS Compliant
Power
200 W
Voltage Input
90-264 VAC
Output Voltage
12 VDC
Output Current
16.67 A
Number of Outputs
1
Iout 1
16.67 A
Vout 1
12 VDC
Operating Temperature
-20 to 70 °C
Dimensions LxWxH
5 x 3 x 1.5 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
下載CAD模型