??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlp350_1302_ex
Bill of material
LFMWLP350-1302-EX
Part Number
LFMWLP350-1302-EX
Description
Medical Open Frame AC-DC Power Supply, Power 350W, Output 15VDC, 21.67A, Input 90-264VAC, Molex Header, Open Frame, 7 years Warranty
Power
350 W
Voltage Input
90-264 VAC
Output Voltage
15 VDC
Output Current
21.67 A
Number of Outputs
1
Iout 1
21.67 A
Vout 1
15 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
5 x 3 x 1 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Molex Header
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
7 years Warranty
Previews
3D
2D
Download CAD models