??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlp225_1306
Bill of material
LFMWLP225-1306
Part Number
LFMWLP225-1306
Description
Medical Open Frame AC-DC Power Supply, Power 225W, Output 58VDC, 3.88A, Input 85-264VAC, Molex Header
Power
225 W
Voltage Input
85-264 VAC
Output Voltage
58 VDC
Output Current
3.88 A
Number of Outputs
1
Iout 1
3.88 A
Vout 1
58 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
4 x 2 x 1 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Molex Header
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
プレビュー
3D
2D
ダウンロード(CADデータ)