??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlp225_1002
Bill of material
LFMWLP225-1002
Part Number
LFMWLP225-1002
Description
Medical Open Frame AC-DC Power Supply, Power 225W, Output 15VDC, 15A, Input 85-264VAC, Screw Terminal
Power
225 W
Voltage Input
85-264 VAC
Output Voltage
15 VDC
Output Current
15 A
Number of Outputs
1
Iout 1
15 A
Vout 1
15 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
4 x 2 x 1 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
CAD modeli indir