??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LFMWLP120-1303
Bill of material
LFMWLP120-1303
Part Number
LFMWLP120-1303
Description
Medical Open Frame AC-DC Power Supply, Power 120W, Output 24VDC, 5A, Input 85-264VAC, Molex Header
Power
120 W
Voltage Input
85-264 VAC
Output Voltage
24 VDC
Output Current
5 A
Number of Outputs
1
Iout 1
5 A
Vout 1
24 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
3 x 2 x 1.18 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Molex Header
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
Download CAD models