??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
nVent HOFFMAN
Description
LFHD - Leveling feet HD
Bill of material
LFHD04
Item no.
LFHD04
DETAIL
Info PDF
Info PDF
Description
Levelling feet M12, HD
Material
Stainless steel, AISI 304
Total height
178 mm
Min. height
104 mm
Max. height
140 mm
Weight
2.0 kg
EAN Code
8713574206465
Mounting instructions
URL
Previews
3D
Dimension
2D
Download CAD models