??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LFG-3022 - Accessories
Bill of material
LFG-3022-050
Part number
621-000-060
Part reference
LFG-3022-050
Product type
Fiber-optic
Sensor type
Photoelectric
Enclosure rating
IP 54
Operating range
500 mm
Fiber material
Glass
Sleeve material
Brass sleeve
Fiber type
Through-beam
Suitable for amplifier Series
4040
Head size
M4 mm
Fiber length
0.5 m
Weight
70.0 g
Custom tariff number
9001109
REACH
YES
ROHS
YES
Info
Product details
Previews
3D
2D
Download CAD models