??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
LFG-2030 - Accessories
Bill of material
LFG-2030-050
Part number
Part reference
Product type
Fiber-optic
Sensor type
Photoelectric
Enclosure rating
IP 54
Operating range
150 mm
Fiber material
Glass
Sleeve material
Brass sleeve
Fiber type
Diffuse
Suitable for amplifier Series
4040
Head size
Ø 8 mm
Fiber length
m
Weight
g
Custom tariff number
9001109
REACH
YES
ROHS
YES
Info
Product details
Previews
3D
2D
Download CAD models