??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LFG-1022 - Accessories
Bill of material
LFG-1022-050
Part number
621-000-059
Part reference
LFG-1022-050
Product type
Fiber-optic
Sensor type
Photoelectric
Enclosure rating
IP 54
Operating range
120 mm
Fiber material
Glass
Sleeve material
Brass sleeve
Fiber type
Diffuse
Suitable for amplifier Series
4040
Head size
M6 mm
Fiber length
0.5 m
Weight
58.0 g
Custom tariff number
9001109
REACH
YES
ROHS
YES
Info
Product details
Previews
3D
2D
Download CAD models