??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Afag
Description
LF 9-11 - Linear feeder
Bill of material
15105783 Linear feeder LF9 230 V / 50 Hz
Order number
Type
Electricity
Dimension A
mm
Dimension B
mm
Dimension C
mm
Dimension D
Dimension E
mm
Dimension F
mm
Dimension G
mm
Dimension H
mm
Dimension K
mm
Dimension M
mm
Dimension N
mm
Weight
kg
Max. Feeding speed
4 m/min
Max. Input power (230 V / 50 Hz)
Reactive force compensation
---
Protection class
Infotext
Information
Infotext
CTN Huttwil
CTN Amberg
84799070
Previews
3D
尺寸
2D
下載CAD模型