??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
LEY-U025 - Joint
Bill of material
LEY-U025
Model
LEY-U025
Applicable size
25/32/40 mm
UA
17 mm
C
11 mm
D1
16 mm
D2
8 mm
H
M8x1.25 mm
K
14 mm
L
7 mm
UT
6 mm
Mass
25 g
Previews
3D
Dimension
2D
Download CAD models