??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LET480-24
Bill of material
LET480-24
Part Number
LET480-24
Description
AC-DC, DIN Rail, Power 480W, Output 24VDC, 20A, Input 320-600VAC
Power
480 W
Output Voltage
24 VDC
Output Current
20 A
Voltage Input
320-600 VAC
Operating Temperature
-30 to 70 °C
Cooling Type
Convection (natural air flow)
Dimensions LxWxH
127 x 80 x 124 mm
Vout 1
24 VDC
lout 1
20 A
Previews
3D
2D
Download CAD models