??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LES120-48
Bill of material
LES120-48
Part Number
LES120-48
Description
AC-DC, DIN Rail, Power 120W, Output 48VDC, 2.5A, Input 180-600VAC
Power
120 W
Output Voltage
48 VDC
Output Current
2,5 A
Voltage Input
180-600 VAC
Operating Temperature
-25 to 70 °C
Cooling Type
Convection (natural air flow)
Dimensions LxWxH
110 x 41 x 124 mm
Vout 1
48 VDC
lout 1
2,5 A
Previews
3D
2D
Download CAD models