??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
LER_E - Battery-less Absolute Encoder: Electric Rotary Table
Bill of material
LER50EK
Table accuracy
Size
50
Motor type
(E) Battery-less absolute (Step motor 24 VDC)
Max. rotating torque
N*m
Rotation angle
deg
Motor cable entry
Actuator cable type
Actuator cable length
Controller
Interface (Communication protocol/Input/Output)
Axis
Mounting
Communication plug connector, I/O cable
Thread on/off
미리보기
3D
치수도
2D
CAD모델 다운로드