??
Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Franke
Description
LER 2 - Bearing element with profiled raceway type LER 2
Bill of material
LER2-0220
Order ref.
Ball pitch diameter
mm
Load rating
KN
Load rating
kN
Load rating
KN
Cr
kN
stat. Moment
kNm
diameter dw
6 mm
Lambda
3 x 2.25 mm
Width m
7.50 mm
Height n
8.90 mm
Radius r max
0.2 mm
Width g
1.6 mm
Height h
8.6 mm
width s
1.4 mm
Weight
kg
Previews
3D
Dimension
2D
Download CAD models