??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LEN120-48 - Bel Power Solutions
Bill of material
LEN120-48
Part Number
LEN120-48
Description
DIN-Rail AC-DC Power Supply, Power 120W, Output 48VDC, 2.5A, Input 90-264VAC
Power
120 W
Output Voltage
48 VDC
Output Current
2.5 A
Voltage Input
90-264 VAC
Operating Temperature
-20 to 60 °C
Isolation
Isolated
Cooling Type
Convection
Dimensions LxWxH
36 x 125 x 100 mm
Number of Outputs
1
Vout 1
48 VDC
lout 1
2.5 A
Previews
3D
2D
Download CAD models