您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
LEFB25S2S-300
SMC
Electrical actuators
LE Electrical Actuators
LEF Electric Actuator Slider Type
Powered by
CAD模型選擇
{smc/electrical_actuators/le/lef/lefb_ac_asmtab.prj},{NB=LEFB25S2S-300(0_0_0)},{SIZE=25},{DIRECTION=},{MOTOR=S2},{LEAD=(S) 54mm},{STROKE=300},{POS=0},{STOP=0},{STDSTROKE=300,400,500,600,700,800,900,1000,1100,1200,1300,1400,1500,1600,1700,1800,1900,2000},{SMIN=300},{SMAX=2000},{OPTION=},{BRACKET=},{HOLE=},{CABLE=},{LENGTH=},{DRIVER=},{IO=},{THREAD=0},{LA1=52.000},{LA2=109.000},{EA=170},{LB=75.000},{LC=10},{PPATH=lefb_ac/assembly/lefb_ac_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
SMC
Description
LEFB_AC - Electric Actuator Slider Type Belt Drive AC Servo
Bill of material
LEFB25S2S-300
Size
25
25
mm
Motor mounting direction
(-) Top mounting type
(U) Bottom mounting type
(-) Top mounting type
(U) Bottom mounting type
Motor type
(S2) AC Servomotor (Incremental encoder) 100W
(S6) AC Servomotor (Absolute encoder) 100W
(T6) AC Servomotor (Absolute encoder) 100W
(V6) AC Servomotor (Absolute encoder) 100W
(S2) AC Servomotor (Incremental encoder) 100W
(S6) AC Servomotor (Absolute encoder) 100W
(T6) AC Servomotor (Absolute encoder) 100W
(V6) AC Servomotor (Absolute encoder) 100W
Equivalent to lead
(S) 54mm
Stroke
300.000
400.000
500.000
600.000
700.000
800.000
900.000
1000.000
1100.000
1200.000
1300.000
1400.000
1500.000
1600.000
1700.000
1800.000
1900.000
2000.000
300.000
400.000
500.000
600.000
700.000
800.000
900.000
1000.000
1100.000
1200.000
1300.000
1400.000
1500.000
1600.000
1700.000
1800.000
1900.000
2000.000
mm
Table position
mm
Enter value for POS
Table position
mm
cm
inch
ft
確定
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
Motor option
(-) Without lock
(B) With lock
(-) Without lock
(B) With lock
Auto switch compatibility
(-) None
(C) With 1 Pc. (Included)
(-) None
(C) With 1 Pc. (Included)
Positioning pin hole
(-) Housing B bottom
(K) Body bottom 2 locations
(-) Housing B bottom
(K) Body bottom 2 locations
Actuator cable type
(-) Without cable
(S) Standard cable
(R) Robotic cable (Flexible cable)
(-) Without cable
(S) Standard cable
(R) Robotic cable (Flexible cable)
Actuator cable length
(-) Without cable
(-) Without cable
Driver type
N/A
N/A
I/O connector
N/A
N/A
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型