??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEF65 - Screw bearing assembly/flat bottom type/general type transmission seat
Bill of material
LEF65-d10-F60-h30
code
LEF65
type
General type transmission seat/flat bottom type
Material
cast iron
Surface treatment
Black
d (applicable screw shaft diameter)
mm
Applicable motor flange
mm
h (center height)
30 mm
Applicable motor type
servo motor
D1
50.0 mm
P.C.D
70 mm
Y1
M5 mm
D
34 mm
p.c.d
42 mm
Y2
M4 mm
Z
5 mm
D2
42 mm
B
70 mm
H
57 mm
E
50 mm
E1
23 mm
P1
54 mm
S
6.6 mm
Q
11 mm
t
27 mm
L
88 mm
Fixed side (recommended screw support)
LEB01-10
Support side (recommended screw support)
LEB53-10
Recommended motor specifications (stop specifications)
50
Recommended motor specifications (install P.C.D)
70
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models