??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEF60 - Screw Bearing Assembly/Built-In Type/General Type Transmission Seat
Bill of material
LEF60-d20-F130-h48
Code
LEF60
Type
General type transmission seat/built-in type
Material
Cast Iron
Surface Treatment
Black Oxide
d (For Screw Shaft Diameter)
mm
Applicable Motor Flange
mm
h (Center Height)
48 mm
Applicable Motor Type
Servo Motor
D1
110 mm
P.C.D
145 mm
Y1
M8 mm
D
57 mm
p.c.d
70 mm
Y2
M6 mm
L
170 mm
L1
143 mm
B
150 mm
P
126 mm
T
75 mm
S
14 mm
Q
20 mm
t
2 mm
E
53 mm
E1
59 mm
Z
10 mm
D2
100 mm
J
151 mm
Fixed side (recommended screw support)
LEB01-20
Support Side (Screw Support Recommended)
LEB74-20
Recommended motor specifications (stop specifications)
110
Recommended motor specifications (install P.C.D)
145
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models