??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEF56 - Screw Support Assembly,Combined Transmission Seat,Narrow Gauge Type
Bill of material
LEF56-d6-F38-h17
Code
LEF56
Type
General transmission seat, narrow gauge type
Material
Cast Iron
Surface Treatment
Black Oxide
d (For Screw Shaft Diameter)
Applicable Motor Flange
Height Of Center
17 mm
Applicable Motor Type
Servo Motor
Support Unit Model
LEB04-6
D1
30.0 mm
PCD
45.0 mm
M
M3 mm
D
28 mm
L
61 mm
L1
7 mm
B
52 mm
P
41 mm
T
26.0 mm
S
5.5 mm
Q
9.5 mm
t
2 mm
E
19 mm
E1
20 mm
Z
5 mm
D2
28
J
54 mm
T2
4.5 mm
T3
22.0 mm
T4
5.0 mm
Recommended screw support on the support side
LEB31-8
Recommended motor specifications-stop specifications
30.0
Recommended motor specifications-install P.C.D
45.0
Recommended motor specifications-mounting holes
∅3.4
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models