??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEF55 - Screw Support Assembly,General Transmission Seat,Narrow Gauge Type
Bill of material
LEF55-d0608-F38-h17
Code
LEF55
Type
General transmission seat
Type
Narrow gauge type
Material
Cast Iron
Surface Treatment
Black Oxide
d (For Screw Shaft Diameter)
Applicable Motor Flange
h
17 mm
Applicable Motor Type
Servo Motor
D1
30.0 mm
P.C.D
45.0 mm
M
M3 mm
D
28 mm
p.c.d
34 mm
A
38.0 mm
M1
M3 mm
L
61 mm
B
52 mm
P
41 mm
T
26.0 mm
S
5.5 mm
Q
9.5 mm
t
2 mm
E
19 mm
E1
20 mm
Z
5 mm
D2
28 mm
J
54 mm
Recommended screw support for fixed side
LEB04-6/8
Recommended screw support on the support side
LEB31-8
Recommended motor specifications-stop specifications
30.0
Recommended motor specifications-install P.C.D
45.0
Recommended motor specifications-mounting holes
∅3.4
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models