??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEF40 - Screw support assembly/simple/integrated transmission seat
Bill of material
LEF40-d8-F38-h21
代码
LEF40
type
Integrated transmission seat / simple type
Material (main body)
Aluminum Alloy
Material (screw support assembly)
S50C
Surface treatment (main body)
True Color Anodizing
Surface treatment (screw support assembly)
Black Oxide
annex
Adjusting Ring:2 Pcs/Lock Nut: 1 Pc
d (applicable screw shaft diameter)
mm
Applicable motor flange
mm
h (center height)
21 mm
Applicable motor type
Servo Motor
D1
30 mm
P.C.D
45 mm
M2
M3 mm
B1
67 mm
B2
9 mm
D2
28 mm
D3
11.5 mm
Z
64 mm
H1
41 mm
H2
19 mm
J
43 mm
K
40 mm
L
10 mm
N
12 mm
Q
12 mm
L1
47 mm
T1
52 mm
W1
40 mm
W2
35 mm
X1
5 mm
X2
14 mm
Y1
5.5 mm
Y2
6.5 mm
Fine thread
M8x1.0 mm
S
5.5 mm
Fixed side (screw support)
LEB01-8
Suggested support side (screw support)
-
Recommended motor specifications (stop specifications)
30
Recommended motor specifications (install P.C.D)
45
weblink
Website Link
Previews
3D
Dimensión
2D
Descarga de modelos CAD