??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEF35 - Screw bearing assembly/long height type/integrated transmission seat
Bill of material
LEF35-d25-F100A-h48
代码
LEF35
tpye
Integrated transmission seat/long height type
1 material
cast iron
3,4,6 material
S45C
Surface treatment
Black
d (applicable screw shaft diameter)
mm
Applicable motor flange
h (center height)
mm
Applicable motor type
servo motor
D1
95 mm
PCD
115.0 mm
M
M6 mm
Z
10 mm
D2
72 mm
B
130 mm
P
102 mm
L
170 mm
J
150 mm
E
70 mm
E1
76 mm
S
14 mm
Q
20 mm
t1
11
t2
2
H
86 mm
H1
67 mm
W1
76 mm
T2
11 mm
T3
59 mm
T4
14 mm
M1
M25x1.5 mm
Recommended screw support (support side)
LEB71-25
Recommended motor specifications (end stop specifications)
95 mm
Recommended motor specifications (PCD installation)
115 mm
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models