??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEF30 - Screw support assembly/square height type/integrated transmission seat
Bill of material
LEF30-d15-F86-h30
代码
LEF30
tpye
Integrated transmission seat / square high type
1 material
铸铁
3,4,6 material
S45C
Surface treatment
Black
d (applicable screw shaft diameter)
mm
Applicable motor flange
h (center height)
mm
Applicable motor type
Stepper motor
PCD
98.4 mm
M
M6 mm
Z
8 mm
D2
59 mm
B
100 mm
P
75 mm
L
141 mm
J
125 mm
E
71 mm
E1
50 mm
S
11 mm
Q
17 mm
TT1
10 mm
TT2
5 mm
H
58 mm
H1
45 mm
W1
56 mm
T1
22 mm
T2
9 mm
T3
47 mm
T4
9 mm
M1
M15x1.0 mm
Recommended screw support (support side)
LEB31-15
Recommended motor specifications (end stop specifications)
73 mm
Recommended motor specifications (PCD installation)
98.4 mm
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models