??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEF25 - Screw bearing assembly / low type / integrated transmission seat
Bill of material
LEF25-d15-F80S-h30
代码
LEF25
tpye
Integrated drive base / low profile
1 material
cast iron
3,4,6 material
S45C
Surface treatment
Black
d (applicable screw shaft diameter)
mm
Applicable motor flange
h (center height)
mm
Applicable motor type
servo motor
D1
70 mm
PCD
90.0 mm
M
M5 mm
Z
6 mm
D2
52 mm
B
88 mm
P
70 mm
L
113 mm
J
102 mm
E
45 mm
E1
50 mm
S
9 mm
Q
14 mm
TT1
8 mm
TT2
1 mm
H
55 mm
H1
40 mm
W1
54 mm
T1
22 mm
T2
8 mm
T3
40 mm
T4
6 mm
M1
M15x1.0 mm
Recommended screw support (support side)
LEB31-15/LEB51-15
Recommended motor specifications (end stop specifications)
70 mm
Recommended motor specifications (PCD installation)
90 mm
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models