??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEF20 - Screw Bearing Assembly,Integrated Transmission Seat,High Type
Bill of material
LEF20-d25-F90-h48
Code
LEF20
Type
Integrated transmission seat, high type
1 material
Cast Iron
3,4,6 material
S45C
Surface Treatment
Black Oxide
d (For Screw Shaft Diameter)
mm
Applicable Motor Flange
HH
48 mm
Applicable Motor Type
Servo Motor
D1
80 mm
PCD
100 mm
M
M6 mm
Z
8 mm
D2
67 mm
B
110 mm
P
85 mm
L
154 mm
J
flat mm
E
70 mm
E1
60 mm
S
11 mm
Q
17 mm
TT1
13 mm
TT2
11 mm
H
80 mm
H1
70 mm
W1
64 mm
T1
35 mm
T2
12 mm
T3
59 mm
T4
14 mm
M1
M25x1.5 mm
Recommended screw support on the support side
LEB71-25
Recommended motor specifications-stop specifications
80
Recommended motor specifications-install P.C.D
100 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models