??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEF15 - Screw Bearing Assembly,Integrated Transmission Seat,Wide Type
Bill of material
LEF15-d15-F57-h30
Code
LEF15
Type
Integrated transmission seat, wide type
1 material
Cast Iron
3,4,6 material
S45C
Surface Treatment
Black Oxide
d
15 mm
F
mm
h
mm
Applicable Motor Type
Stepper Motor
D1
38.1 mm
P.C.D
66.7 mm
M
M4 mm
Z
6 mm
D2
36 mm
B
80 mm
P
60 mm
L
98 mm
J
Flat Bottom mm
E
38.5 mm
E1
46 mm
S
11 mm
Q
17 mm
TT1
10 mm
TT2
1 mm
H
50 mm
H1
35 mm
W1
40 mm
T1
22 mm
T2
6 mm
T3
36 mm
T4
10 mm
M1
M15x1.0 mm
Recommended screw support on the support side
LEB31-15
Recommended motor specifications
38.1 mm
Install P.C.D recommended motor specifications
66.7 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models